Part Number: TPS7A91
Hi
My Customer has question.
The soft start time is a period of 10% to 90% of the output voltage.
Is this correct?
When the customer checked with TPS7A91, 0 to 100% was closer to the design value.
which one is correct?
■SPEC
SS/NR=1uF
SS_CNTL=Vin
Best Regard
T Kishi