We are using TPS61088RHLR evaluation board. This board should provide 9V, 3A output for a input voltage of 3.3V. But we are observing that, If the load current is increased beyond 1.2Amps , The output collapses to 5V with ripples and an audible noise coming from the Inductor. As per design parameters for this evaluation board, this behavior should not happen. We are using rheostat do load testing.