Dear e2e Support,
In our datasheet, we are showing our typical value for the hysteresis Ven_Vout_hys (110mVtyp).
Can we provide any min/max data?
Is it guaranty/qualified from -40° to 85°C?
My customer intend to use a 820K/100K resistor bridge to get the following voltage value:
Min |
typ |
Max |
|
Start |
10,645688 |
11,3252 |
12,004712 |
Stop |
9,633688 |
10,3132 |
10,992712 |
Regards,