Hello Sir,
LP2992 Tj max is 125 degree C.
If our design is 12Vin and 3.3Vout , 65mA
PD is 0.56W so that refer to Theta JC is 122 for SOT23 package .
Will cause IC internal temp rising 69 degree C .
System ambient Temp budget will only 125-69= 56 degree C max <= Am I right ?
Many thanks !