The oscillation of the switching waveform is seen during the review with the LM5017.
Even if the values of RON(PIN4) and FB loop(pin5) are changed and the input is changed, the oscillation phenomenon does not change.
It's like a jitter function, do you know how to solve it?
Is it the normal operation of the LM5017 with jitter fuction?
Application : Aux power for MCU
Input 48V~66V
Ouput : 5: 50mA
10V: 70mA
Waveform : Input : 48v
input : 66V