We test the TPS717 input voltage is 5V, and output is 1.8V. The output load transient is 0A to 400mA as like the system load. We find the output voltage raise up during over current. As I know the voltage should be drop down. May I know why the voltage going up?
In addition. I know the TPS717 maximum current is 150mA. May I know the TPS717 can support an over current during short time pulse?
BR,
Gary