Other Parts Discussed in Thread: LM5050-1
Hello,
Would this component withstand 120 deg C ambient temperature continuously and 140 deg C for 120 hours randomly.
The conditions are: load current around 2 A, input voltage from 48 V battery, so ranges from 36- 54 V with nominal voltage of 48V