Hi Team,
I would like to ask for your help regarding the operational behavior and electrical characteristics of part LM185H-2.5/NOPB.
The part shares the same datasheet with the other LMx85-ADJ family of devices and we were not able to find any other characteristics of the part aside from its package information.
The datasheet also states that the devices are Adjustable voltage references, contrary to the LM185H-2.5/NOPB which seems to be a fixed-voltage reference. Majority of the specifications as well were specified at 1.25V reference.
Do we have any other document or references which contains its technical specifications? I really hope that you can help us explain to our customer.
Your inputs will be highly appreciated. Thank you so much in advance.
Regards,
Jejomar