We are using DC-DC input full-bridge LLC, the output specification is 14V 150A, using high side Synchronous rectification , currently using two UCC24612 driver chips for high side flyback, a single chip drives four MOS (single MOS tube Ciss is about 10nF), Please help to confirm whether it is satisfied, what other information do you need ?