Hello Sir,
May I have your comment
Our application is one-time Li-battery 2V~3.6Vin . Target Vout is 3.3V
Vin < Vout+0.5V enter down mode .
But when Vin close to Vout or a little below Vout ex: Vin 3.3 V and 3.2V , Can tps61099 still Vout 3.3V ?
Due to Webench can't create this design. Pls help to check this condition workable or not . Many thanks !