Hi Sir,
Our customer have two panel survey the LED Driver solution,
We are promotion TPS61196, But Panel B If=480mA over spec.
if Panel A use TPS61196, is this solution OK?
Could you please share Panel B TI suggest solution for me?
Hugo
Panel A | ||||||
Item | Symbol | Min | Typ | Max | Unit | Condition |
Forward voltage | Vf | 50.4 | 54.9 | 59.4 | V | If=240mA |
Luminance | LV | 215 | cd/㎡ | |||
Number of LED | - | 72 18 series 4 parallel |
Piece | - | ||
Connection mode | p | Series and parallel | - | - | ||
Panel B | ||||||
Item | Symbol | Min | Typ | Max | Unit | Condition |
Forward voltage | Vf | 28 | 31 | 34 | V | If=480mA |
Luminance | LV | 900 | 1000 | cd/㎡ | ||
Number of LED | - | 60 10 series 6 parallel |
Piece | - | ||
Connection mode | p | Series and parallel | - | - |