May need just a bit more current than 500mA @3.3V output.
Application is a remote device in automotive/industrial environment that uses a 900MHz Radio that requires 380mA current. Using one TSP7A11 may be marginal.
Can you connect two TSP7A11s in parallel to boost the output current?
Thanks,
Brad S.