Other Parts Discussed in Thread: LMZM23600, , LM5180
Hello,
I have a prototype board with that feeds both a Buck module (LMZM23600) and a Flyback (LM5180-Q1NGU).
For some reason, the output from TPS26624 is behaving as if there is a short-circuit at the output (data listed below). I have the following questions:
- Is the data below consistent with short circuit at the output per Figure 40 of the datasheet or is there a possibility that the assembled device defective?
- Could this be related to load characteristics; I attached the schematic of the interfaces between the TPS26624 and the Buck module (LMZM23600) and Flyback (LM5180-Q1NGU).
DMM Data
Vin = 12.6V (to GND)
RET to GND = 1.995V
Vout = 1.33V (to GND),
~FLT = Vout
VR1 = 12.6V (to GND) - OK
VR2 = 3.77V (to GND) - OK
VR1 = 0.376V (to GND) - OK
I also attached the design data for TPS26624.
Thanks for your help!
Design Input
Parameter | Description | Value | Units | Tolerance |
VIN (max) | Maximum System Input Voltage | 36.0 | V | |
UVset | Undervoltage Lockout Threshold | 6.90 | V | |
OVset | Over Voltage Cut-Off Threshold | 33.00 | V | |
Cout | Load Capacitance | 33.0 | µF | 10% |
TA (max) | Maximum Ambient Temperature | TA = 85C | °C | |
RLstart | Load during start-up (Assumed to be resistive) | 100.0 | Ω | |
Imax | Maximum continuous load current | 0.6 | A | |
ILimit | Current Limit, 10% higher than the maximum continuous load current | 0.66 | A |
R1_cal | Calculated value of Resistor at IN pin | 681.7 | kΩ | |
SELECT THE CLOSEST POSSIBLE RESISTANCE VALUE FOR R1, R2, R3 | ||||
R3_sel | Selected closest possible value for R3 resistor | 30.10 | kΩ | 1.0% |
R2_sel | Selected closest possible value for R2 resistor | 115.00 | kΩ | 1.0% |
R1_sel | Selected closest possible value for R1 resistor | 698.00 | kΩ | 1.0% |
UV_Final | Undervoltage Lockout Threshold | 6.99 | V | 3.4% |
OV_Final | Over Voltage Cut-Off Threshold | 33.70 | V | 3.4% |
Power Fail Detection | Power Fail Detection Threshold | 6.39 | V | 3.4% |
I_R123 | Current in R1, R2, R3 Branch | 42.70 | uA |