Other Parts Discussed in Thread: LP38693, , LP38692, TPS737, TLV759P
Hello support team、
I'd like to propose two types of LDOs which start-up fast to our customer.
The required specifications of LDOs are as follows.
[LDO1]
Input voltage: 5.6 V
Output voltage: 3.3 V and 5 V (variable type is acceptable)
Output current: 300 mA
Time from output enable ON to output voltage stabilization: less than 500 μs (at COUT = 1 μF)
[LDO2]
Input voltage: 5.6 V
Output voltage: 3.3 V and 5 V (variable type is acceptable)
Output current: 1 A
Time from output enable ON to output voltage stabilizes: less than 500 μs (at COUT = 1 μF)
I’m trying to propose the following ICs.
[LDO 1] --> TPS735, LP38693
[LDO 2] --> LP38692
Is there any other good product you can suggest?
Sincerely,
M. Tachibana