Hi Team,
Customer is studying TPS7A0530PDQNR and request for the following condition result.
Would you please help for the data collection?
Minimum input voltage to maintain regulated 3.00V output at no load: |
Minimum input voltage to maintain regulated 3.00V output at 100uA load |
Input current at 80uA load (at both 3.7V and 4.2V inputs) |
Apply 3.7V to the input. Ground the Enable pin to disable the LDO. Using a power supply, apply voltage to the LDO output and increase the voltage slowly from 0.0V to 3.7V in 0.3V steps. Record the current that enters to the LDO output at each voltage step. |
Apply 3.7V to the input. Connect Vin to the Enable pin to Enable the LDO. Using a power supply, apply voltage to the LDO output and increase the voltage slowly from 0.0V to 3.7V in 0.3V steps. Record the current that enters to the LDO output at each voltage step. |
Measure output voltage droop at 3.3V input and 100uA load |
Input Current vs Grounding current, CE= High, without load, while Vin =3.3V and 4.5V |
Input Current vs Grounding current, CE= High, with 100uA load, while Vin = 3.3V and 4.5V |
BR,
SHH