We need to test circuit boards with the TPS7A88 on board supplying +3.3V to the circuit. At the end of the test, we need to turn off power through the TPS7A88 and power the +3.3V bus using an external power supply. Our question is, is the output of the TPS7A88 protected from external power being applied to its output? No other power will be applied to the boards under test.
By the way, the two outputs are tied together in this circuit.
Thank you,
Dave