Part Number: BQ25703A
Hi,
Customers are trying to design BQ25703A software.
Do you have the materials that explain the following steps?
・ Initialize register
・ Setting procedure at the start of charging
・ Setting procedure when charging is stopped
・End processing
The following are the customer's required specifications.
Details are undecided.
Input voltage : 19.5V
Charge voltage : 16.8V
Charge current : 1.25A
Precharge current : 0.25A
Cell : 4
Customers are requesting step-by-step basic information for each register setting procedure.
Could you give me your advice?
Regards,
Yusuke