Lets say I design a IO-device with TPS2HB16 outputs and the current limit is set to e.g. 5A. The current limit is chosen to cover 99% of all thinkable applications. The 1% exception would demand a higher current like e.g. 7A. Is it possible to parallel TPS2HB16 outputs (from the same die) at the connector side to achieve a higher current limit? Of course both switches would be activated exactly the same time. Would the current balance due to the characteristic of the internal MOSFET?