Hello,
Due to non-availability of high (68uH or 47uH) value with high current inductors in our database, we are planning to reduce the inductor value to 33uH by increasing the Ip-p. to 1.2A
As per the calculation, only output capacitor value I have to increase.
My question is:
is there any impact on the efficiency or any other functions?
I have consider below.
Vout : 15V
Output Ripple : 100mV
Iout : 0.6A
Fsw : 260Khz
Kindly clarify.