HI SIR
We use TPS53647 to design 0.8V for LAN system.
The overshoot & undershoot requirement is 3%. In order to achieve this specification, we adjust the frequency response.
The following are the adjusted parameters and test results
Bode plot
phase margin: 62.7 degree
gain margin: 44.39dB (@ 997kHz)
bandwidth: 224kHz
Transient improvement was approximately 3%.
Transient meets specifications due to faster response, but is the bandwidth too high?
Gain margin cross 0db is 997kHz, is the frequency too high?