Other Parts Discussed in Thread: UCC28710, UCC28742
Hi,
In our Project, we are using Input Voltage 230V line having Common mode choke, differential noise removal and filter. We are generating Voltage 24V @ 2A. From 24V ---> 5V ---->3.3V ------> 1.5V -----> 1.1V.
The voltage rails 5V, 1.5V,3.3V and 1.1V are going for Digital IC and Digital section.
Questions :
1. PCB Layout guidelines for combining the High voltage AC and DC in a single board? Please provide resources ( layout files, schematics) for merging the boards.
2. What are the challenges and how to overcome challenges involved in " PCB Layout guidelines for combining the High voltage AC and DC in a single board"?Combination of the High Voltage and Digital Board
3. How to isolate the High Voltage and Low voltage rails in Board? The High voltage AC should add noise and disturb the Digital lines
4. How to choose the Stack up of PCB for the Merging High Voltage and DC Signal board?