I'm working on a small temp patch design w/ TPS610992 so I need to optimize the pcb size. The EVM uses 0603, 25-V 10uF capacitors (GRM188R61E106MA73D) for the input and output. I found 0402, 10-V 10uF capacitors (CL05A106MP5NUNC) as a smaller replacement. My max input voltage is 1.6V (coin cell battery) and the output voltage is 2.5V. The average load current is 4mA (30mA peak during radio tx/rx).
Please advise if this replacement is okay.
-Kelvin