Hi,
I would like to use LM10011 to adjust the output voltage of an isolated DC-DC module dynamically. The module has a trim pin called "Vadj" and remote sense pins (+Sense, & -Sense), please see below. The initial output voltage is 12 V and it can be adjusted from 9.6 V to 13.2 by populating a single resistor between the Vadj pin & +Sense pin or the Vadj pin & -Sense pin. I'm just wondering if LM10011 can be used to adjust the output voltage of the module dynamically.
Thanks & BR,
Ghasem