Other Parts Discussed in Thread: TPS61022
Now whether the chip tps63020 we are using can meet the requirements of the equipment application with the input of 3.8-4.35v, output voltage of 4.2V, instantaneous current of 4.06a and average current of 2.78a. See the specification tps63020 when the current reaches 2a, the efficiency is about 85%. Is it feasible?