Dear TIer,
We are evaluating LM5160 for new projects. However, we find a over current (4.87A) issue at EVM while testing SCP when VIN=5V.
=====
Configuration and Preparation before SCP test
- Take LM5160NTFBKEVM
- Remove R10 to let EVM support VIN(min) = 4.5V
- Modify Rfb to config Vo1 (primary side) = 2.5V.
=====
Issue : Abnormal current occurs, out of current limit spec shown in LM5160 datasheet, Ipeak = 4.87A
Conditions: Vin = 5V, short Vo1 to GND in purpose
=====
Benchmark case : Ipeak = 2.4A within current limit spec, ok to me
Conditions: Vin = 6V, short Vo1 in purpose
=====