Hi team,
My customer want to estimate(calculate) the output voltage min/max under below condition.
Could you support this?
VSD=3.3V+/-0.1V
VS=11.8V+/-0.18V
There is a 10ohm series resistor between VS supply and VS-pin(there is small voltage drop)
CODE:1004, 35
No load
OUTx(min_1004)=
OUTx(max_1004)=
VCOMx(min_1004)=
VCOMx(max_1004)=
OUTx(min_35)=
OUTx(max_35)=
VCOMx(min_35)=
VCOMx(max_35)=
Best Regards,