Hello Team,
My customer asked us to review their application schematic of TPS62811-Q1(Full part # : TPS628110AQWRWYRQ1, 1.2V fixed output version) as attached schematic below. Please help to review if there are something to be improved for optimal operation of TPS628110AQWRWYRQ1.
- VIN : 2.8V - 3.8V (typ. 3.3V)
- VOUT : 1.2V
- IOUT_max: 1A
Best regards,
DY