I'm currently looking for an automotive grade NMOS of the following characteristics.
- VDS of 600 V
- Minimum drain current ID: 50ma
- In Die available
- Operating Temperature: 125degC
I've browsed through the catalogs and cannot find information on whether parts are "die" type.
I've also observed that the maximum VDS of these NMOS are around 100V.
What parts are recommended that meet as many of these requirements as possible? I saw the CSD19538Q2 but there isn't information on die availability.