Hi Expert,
My customer is considering about output capacitor with TPS73733.
In generally, The 1uF MLCC has around 10mohm ESR.
Cout x ESR = 10(nF x ohm) , It is below 50nF x ohm.
Is it meaning, we cannot use ceramic capacitor? or The total ESR is more higher, because it should have parasitic resistance, board, socket, and solder joint resistance, something like that.
How should we think about it? please give me your advice.
(Datasheet description)
The TPS737xx requires a 1-μF output capacitor for stability. It is designed to be stable for all available types and values of capacitors. In applications where multiple low-ESR capacitors are in parallel, ringing may occur when the product of COUT and total ESR drops below 50 nF. Total ESR includes all parasitic resistances, including capacitor ESR and board, socket, and solder joint resistance. In most applications, the sum of capacitor ESR and trace resistance meets this requirement.
Thanks
Muk