Hi,
I used LM25088 converter and designed for 24v input and 5v/10A. The output is at 5V at no load but, when we start to increase the load after 0.7A point the output voltage suddenly drops to 1.2V. I used webbench to design the circuit. Below is the circuit, i also observed the switching frequency dropping from 250khz to 15khz when its going into 1.2V. Kindly help
Thanks and Regards,
Vara