We have designed USB ciicuit shematics using your TPS2546.
Setting of Truth Table(Specification P.28)are CTL1:1 CTL2:1 CTL3:0 ILIM_SEL:0.
I have about two questions about Truth Table.
1. If Setting of Truth Table are CTL1:0 CTL2:0 CTL3:0 ILIM_SEL:0、
USB_Data lines disconnected?
and Power current for external device to 0mA?
2. If Setting of Truth Table are CTL1:1 CTL2:1 CTL3:0 ILIM_SEL:0(Current limit setting:ILIM_LO)、
Is ILIM_HI Port Open OK? or Need Pull down register?
Best Regards
T.Matsuoka