Part Number: TPS568215
Tool/software: WEBENCH® Design Tools
Our customer consider to use TPS568215.
Please check attached WEBENCH result.
<Condition>
Vin:11.5-12.5
Vout:1.0V
Io:5A
Option
fsw:1.2MHz
Output Cap option:Ceramic
(1)Is Cin value correct ? Cin of typical application in datasheet is 22uF x4.
(2)Cout option Electrolytic+Ceramic
They set Co=47uFx3 and change option Electrolytic+Ceramic..
The result is added 47uF Electrolytic capacitor.They don't know why 47uF Electrolytic is added.
(3)Lo = 680nH is selected in this simulation result.
This value is different from datasheet recommend value.Please give us your comment.