I use tps61280 for design. When debugging, I use DC power supply to input 3.6V voltage. After power on, it starts to output normal 4V. After about 1 minute, the output becomes 0. Vsel is connected to GND and en nbyp is high. The following picture is the schematic diagram and register settings, please help to analyze the reason?