Hi team,
i need some help with a schematic review of the TPS55340 BOOST.
please send me a direct email for the schematic file!
their design requirements are as follows:
Input voltage min = 5.5V
Input voltage nom = 9
Input voltage max = 12V
output voltage = 28V
output load current = 0.8A
switching frequency = 630kHz.
max ambient temp = 60C
Thanks,
Kevin