Other Parts Discussed in Thread: TPS63070
We are developing a battery-operated device which detects motion and sends data via LTE-M.
While testing our power supply circuit with the TPS63900 DC-DC converter we noticed some unexpected behavior.
The DC-DC is configured to unlimited current and 3.3V on the output. We use 10uF on the input and output.
There are two issues:
- For 3GPP compliance of our modem we need a stable 3.3V while sending LTE-M messages. We see a voltage drop of approx. 150mV at the output at loads of: 50mA standby current and a load pulse of 550mA for 10ms/100ms. We see more or less the same voltage drop at input voltages from 3.3V to 6V. (We also see the same drop when drawing constant currents of 400mA) The datasheet tells us the maximum pulse current is 1.45A for 1 sec at 1.8V input voltage.
- A min. input voltage of 2.8V at the DC-DC is needed to ensure a 3.0V supply voltage when sending messages. A lower input voltage causes the MCU to constantly reset. The datasheet tells us the min. input voltage is 1.8V.
We also have a question about absolute maximum input voltage. Can we safely use an input voltage of 6.5V for a long periods of time (say 1-2 years)? The datasheet tells us 5.9V is the absolute maximum, but we have tested the device at 8.3V and it still could source multiple current peaks of 1A for 1s. At 8.4V it permanently failed because of the first current peak.
I have added:
- Detailed test results
- A picture of our schematic
- A screenshot of a load test 550mA at 100ms where we configured the DC-DC Vout to 3.6V, Vin 4.5V from a PSU.
What to test | How to test | Condition(s) | Desired results | Results | Pass/fail |
Dropout voltage at different Vin | CC Load = 100mA, reduce input voltage until output is 3.2V | CC load 100mA. room temperature. | Min. Vout of 3.3V at 2.5Vin @ 100mA | Vin 2.14V DC-DC shuts off. 2.67V is powers on again. | Pass |
Absolute Maximum input voltage | Increase Vin with 50mV increments from 6V. CC load of 10mA with 10x 1s transients of 1A at every voltage level. | Current limit 3.2A, no shotkey diode or capacitor | Min. 6.5V | 8.3V it succesfully sank 10 load transients. At 8.4V the power circuit died and shorted the Power supply (3.2A) | Pass |
Output voltage drop | Power device with PSU, draw a standby current with the load tester and initiate load transients at different durations. Measure the voltage drop at the output of the DC-DC. | Vin 2.5V. Standby current of 50mA. Transient current of 550mA for 1ms, 10ms, 100ms and 1000ms. | Min of 3.0V output voltage and message is received at back-end. | 2.8V Vin is the min. | Semi-pass |
Output voltage drop | Power device with PSU, draw a standby current with the load tester and initiate load transients at different durations. Measure the voltage drop at the output of the DC-DC. | Vin 2.5V. Standby current of 50mA. Transient current of 550mA for 1ms, 10ms, 100ms and 1000ms. | Min of 3.3V output voltage and message is received at back-end. | even at 6V in the output voltage drops to 3.140V | Fail |
Efficiency | Cut 3V3 trace and measure input current, input voltage, output voltage and output current at different loads. | Condition 1. Vout 3.3V ; Iload = 13.4mA ; Pout = 44mW | >= 90% | Vin = 2.5V ; Iin = 19.5mA Pin = 49mW ; Efficiency = 90% ||| Vin = 3.3V ; Iin = 14.4mA Pin = 47.5mW Efficiency = 92.6% ||| Vin = 4.0V ; Iin = 12.1mA Pin = 48.4mW Efficiency = 90.9% | Pass |
Quiescent current at different Vin | Cut 3V3 trace, no load attached, and measure input current. Vary the input voltage. | Vin 2.5V, 3.3V, 4.0V, 5V, 5.5V, 6.0V, 6.5V. | <500nA (datasheet claims 75uA load) | Vin = 2.5V @ Iq = ~440nA. Vin = 3.3V @ Iq = ~610nA. Vin = 4V @ Iq = 1.2uA. Vin = 5V @ Iq = 1.62uA. Vin = 5.5V @ Iq = 1.85uA. Vin = 6.0V @ Iq = 2.2uA. Vin = 6.5V @ Iq = 2.9uA. | Semi-pass |
Noise | Connect Oscilloscope to Output voltage of DC-DC. 10mV/Div | CC load 100mA, Vin 4.5V, 3.3V and 2.5V, at room termperature. | <100mV | 50mV | Pass |