Part Number: LMR23610
We have a requirement of a Buck Converter (with Integrated MOSFET) having following specs:
1) Max input voltage : 800V
2) Max output current : 3A
3) Output power : upto 10W
4) Output voltage : 12V or 5V
5) Max Junction Temp : 150 deg C
Please suggest the suitable part with datasheet for the above requirement.