Other Parts Discussed in Thread: BQSTUDIO,
Hi
I made a learning cycle using BQstudio and got FlashStream output file (.gm.fs). (attached)
On this file I see access to subclass ID 0x44 - but on BQ27426 user manual I see no subcalss with this ID.
Please advise.
Thanks,
Yaron
;-------------------------------------------------------- ;Verify Existing Firmware Version ;-------------------------------------------------------- W: AA 00 01 00 ; control - get device type C: AA 00 26 04 ; compare to device type 0x0426 W: AA 00 02 00 ; control - get FW_VERSION C: AA 00 02 02 ; compare FW version to 0x0202? ;-------------------------------------------------------- ;SET_CFGUPDATE ;-------------------------------------------------------- W: AA 00 13 00 ; control - SET_CFGUPDATE X: 1100 ; wait 1100 ms W: AA 3E 02 00 ; access data class 2 (Safety) with offset 0 W: AA 40 02 26 00 00 32 00 00 00 00 00 00 00 00 00 00 00 00 00 00 00 00 00 00 00 00 00 00 00 00 00 00 00 ; write default data W: AA 60 A5 ; write checksum X: 10 ; wait 10ms W: AA 3E 02 00 ; access data class 2 (Safety) with offset 0 C: AA 60 A5 ; compare checksum W: AA 3E 24 00 ; access data class 0x24 (charge termination) with offset 0 W: AA 40 00 19 28 63 5F FF 62 00 32 00 00 00 00 00 00 00 00 00 00 00 00 00 00 00 00 00 00 00 00 00 00 00 ; write default data W: AA 60 69 ; write checksum X: 10 ; wait 10ms W: AA 3E 24 00 ; access data class 0x24 (charge termination) with offset 0 C: AA 60 69 ; compare checksum W: AA 3E 31 00 ; access data class 0x24 (charge termination) with offset 0 W: AA 40 0A 0F 02 05 00 00 00 00 00 00 00 00 00 00 00 00 00 00 00 00 00 00 00 00 00 00 00 00 00 00 00 00 W: AA 60 DF X: 10 W: AA 3E 31 00 C: AA 60 DF W: AA 3E 40 00 W: AA 40 25 F8 0F 9F 23 00 00 14 04 00 09 04 26 00 00 00 00 00 00 00 00 00 00 00 00 00 00 00 00 00 00 00 W: AA 60 C6 X: 10 W: AA 3E 40 00 C: AA 60 C6 W: AA 3E 44 00 W: AA 40 00 32 01 C2 30 00 03 08 98 01 00 3C 01 00 00 00 00 00 00 00 00 00 00 00 00 00 00 00 00 00 00 00 W: AA 60 F9 X: 10 W: AA 3E 44 00 C: AA 60 F9 W: AA 3E 50 00 W: AA 40 01 F4 00 1E C8 14 08 00 3C 0E 10 00 0A 46 05 14 05 0F 03 20 7F FF 00 F0 46 50 18 01 90 00 64 19 W: AA 60 E4 X: 10 W: AA 3E 50 00 C: AA 60 E4 W: AA 3E 50 01 W: AA 40 DC 5C 60 00 7D 00 04 03 19 25 0F 14 0A 78 60 28 01 F4 00 00 00 00 43 80 04 01 14 00 08 0B B8 01 W: AA 60 DB X: 10 W: AA 3E 50 01 C: AA 60 DB W: AA 3E 50 02 W: AA 40 2C 0A 01 0A 00 00 00 C8 00 64 02 00 00 00 00 07 D0 01 03 5A 14 00 00 00 00 00 00 00 00 00 00 00 W: AA 60 47 X: 10 W: AA 3E 50 02 C: AA 60 47 W: AA 3E 51 00 W: AA 40 05 DC 05 DC 07 D0 00 3C 3C 01 B3 B3 01 90 00 00 00 00 00 00 00 00 00 00 00 00 00 00 00 00 00 00 W: AA 60 F6 X: 10 W: AA 3E 51 00 C: AA 60 F6 W: AA 3E 52 00 W: AA 40 3D 7D 00 00 00 81 0A 28 25 94 0C 80 00 C8 00 32 00 14 03 E8 01 00 C8 00 0A FF D5 FF D3 00 02 00 W: AA 60 D9 X: 10 W: AA 3E 52 00 C: AA 60 D9 W: AA 3E 59 00 W: AA 40 00 64 00 3C 00 44 00 5C 00 4C 00 40 00 4A 00 3E 00 40 00 46 00 4E 00 4E 00 7A 00 E6 01 90 00 00 W: AA 60 98 X: 10 W: AA 3E 59 00 C: AA 60 98 W: AA 3E 6D 00 W: AA 40 09 79 0E E1 0E A0 10 5E 10 04 00 00 00 00 00 00 00 00 00 00 00 00 00 00 00 00 00 00 00 00 00 00 W: AA 60 5E X: 10 W: AA 3E 6D 00 C: AA 60 5E W: AA 3E 70 00 W: AA 40 80 00 80 00 00 00 00 00 00 00 00 00 00 00 00 00 00 00 00 00 00 00 00 00 00 00 00 00 00 00 00 00 W: AA 60 FF X: 10 W: AA 3E 70 00 C: AA 60 FF ;-------------------------------------------------------- ;Exit CFGUPDATE ;-------------------------------------------------------- W: AA 00 00 00 W: AA 00 42 00 X: 2000