As we need to use the TPS2124 for one of the application in the automotive product for the dual input(8V to 16V) & single output, can we use this? if not kindly suggest the alternate with same specification which suits for automotive AEC grade. Also share the switching time between one input supply to another input supply time at different temperature ranges(-40 deg to +85 deg)