Hey Team,
I have a customer that is using the TPS259571 for a battery balancing circuit and they are seeing a pulsed current from 0A - 8.2A in~5us. The waveform below shows the startup and full load current from the batteries into the regulator. The TPS259571 notes a 4A continuous current max rating. Will the high current pulses affect operation?
Thanks for the help!
Best,
Dajon McGill