Other Parts Discussed in Thread: GPCCHEM
I want to 'New chemistry id' of new battery.
I have completed learning up to Update status 0E.
I send you battery spec and data.
ㅡ Fuel Gauge : BQ28Z610-R1
ㅡ CELL Structure : 2S-1P
ㅡ CELL MAKER : LISHEN
ㅡ CELL MODEL NO : SP454292SF / 2910 mAh
ㅡ CELL Description : Rechargeable Lithium-ion Polymer Cell
ㅡ CELL Minimum Capacity : 2910 mAh
ㅡ CELL Charging Voltage : 4.4 V
ㅡ CELL Norminal Voltage : 3.85 V (0.2C Discharge)
ㅡ CELL Standard DisCharge Current : 0.2 C (582 mA)
ㅡ CELL Standard DisCharge END Voltage : 3.0 V
ㅡ CELL Max Charge Current : 1C (2910 mA)
ㅡ CELL Max DisCharge Current : 1C (2910 mA) ㅡ
Refer attached document for details.
- Log
- Data Memory
- Srec
Thanks