Other Parts Discussed in Thread: GPCCHEM
Dear Sir,
I got New CHEM ID using GPC Tool as attached CHEM ID guide.
but It is different Cell Capacity between recommended CHEM ID(3518) and actual Cell.
How to fix Cell capacity. or it is no problem?
please let me know any advise.
Simple Guide to Chemical ID Selection Tool (GPC).pdf
recommended CHEM ID : 3518
1050 mAh / 4.4V / Panasonic
Actual CELL spec
- BAT PACK Structure : 2S-1P
- CELL MAKER : LISHEN
- CELL MODEL NO : SP454292SF / 2910 mAh
- CELL Description : Rechargeable Lithium-ion Polymer Cell
- CELL Minimum Capacity : 2910 mAh
- CELL Charging Voltage : 4.4 V
- CELL Norminal Voltage : 3.85 V (0.2C Discharge)
- CELL Standard DisCharge Current : 0.2 C (582 mA)
- CELL Standard DisCharge END Voltage : 3.0 V
- CELL Max Charge Current : 1C (2910 mA)
- CELL Max DisCharge Current : 1C (2910 mA)