Hi team,
LM74700-Q1 datasheet says "The output capacitor COUT is recommended to protect the immediate output voltage collapse as a result of line disturbance." and "COUT: minimum 100 nF of output capacitance" which are related to "Figure 10-1. Typical Application Circuit".
1. Does "the immediate output voltage collapse as a result of line disturbance" cause fault operation of LM74700-Q1?
2. Or is output capacitor is just for "output load or voltage regulator in figure 10-1"?
Meaning that LM74700-Q1 operate without fault due to "the immediate output voltage collapse as a result of line disturbance", is it correct?
Regards,
Ochi