Other Parts Discussed in Thread: TIDA-01167, LM7480-Q1, LM74202-Q1
Dear Team,
When our customer change TIDA-01167 to the following specifications, where should I change?
input:10-32V
DCDC output:9V,0.6A
Standard: ISO7637-2/ ISO16750-2/ LV124/ SAEJ1113011/ JASO-D001 D1,D2,E
In addition, there is LM7480-Q1, too, customer think about cost and performance, which way should I use?
Regards,
PAN-M