Hello Team,
Greetings of the New Year!!!
We are planning to use LM27761 Low-Noise, Regulated, Switched-Capacitor Voltage Inverter in our design.
Requirement as follows:
VIN range: 5V+/-5%
Vout range: -5V +/- 5%
Iout: 250mA max
Operating temp range: -40 to+70degC
Could you please tell us whether LM27761 can provide -5V at +/-5% tolerance when VIN is 5V+/-5%?
As we don't have webench simulation model available for this, we have used the circuit from the LM27761 EVM to ensure the trouble free design.
Please provide your valuable comments.
Best Regards,
Rajesh Kumar