Hi TI Expert,
I am trying to find an Battery charger IC with two outputs design specifications.
Input: 15volt,2A rated DC output from SMPS.
Output 1:An uninterrupted power supply system with System output of 5V,500milliAmp.
Output 2:12.6Volt, 20AH 3-Cell Li-ion battery backup for system load with a charging current 2Amperes.
Battery charging IC also provides,
- I2c communication with Host.
- Also battery charger IC can Support Integration With Battery Fuel gauge IC and Protection IC(protection for over discharge of battery).
Thank you