Dear Ti master,
Currently faced some problems in some with BQ24133 with C_IN (fig below) cracked and short-circuited. This resulted in high current from the adaptor flowing into R_IN and C_IN which caused traces to heat up burnt. C_IN cracked due to mechanical stress.
I would like to check what's the recommended value for TVS to replace both R_IN & C_IN.
Vin: 12V
Icharge: 2A
Vbatt: 4.2V