Part Number: BQ25890
Powered by a 5V or 5.5V supply, it works normally.
Powered by 9V, I find the source current Rise and Down:
At first when just power up, Isource=1033mA and for about 30 seconds it is always 1033mA.
After that, the Isource drop to 480mA for 1 second and then go back to 1033mA for about 5 second, then it drop to 480mA again.....,go round and round.
Here is the status of the registers and the Isource:
|
|
9V |
9V |
|
Isource |
1033mA |
480mA |
|
Ichgr |
1450 mA |
500 mA |
|
VBUSV |
8300 mV |
8700 mV |
|
IINLIM |
3250 mA |
3250 mA |
|
VBUS_STAT |
DCP (3.25A) |
DCP (3.25A) |
|
REG0C |
0x00 |
0x00 |
|
TSPCT |
42% |
42% |
|
|
|
What I use is a desk power supply. And when the voltage is set to 7V or 8V, it has the same phenonenon.
What's wrong with that?
Frank