Part Number: BQ24210
Hello!
I am planning to use the IC BQ24210 to charge the battery of a small IoT system. These are the general system characteristics:
SOLAR PANEL
- Voc = 5,8 V
- Vmp = 4,35 V (Voc -25% approx.)
- Isc = 225 mA
BATTERY
- Type Li-Po 1 cell
- Nominal Voltage 3.7 V
- Nominal Capacity 2400 mAh
- Standard Charge Current 480 mA
- Max Charge Current 4800 mA
- Charge cut-off Voltage 4.20+/-0.05 V
- Discharge cut-off Voltage 2.75 V
LOAD CONSUMPTION
- Constan consumption average current < 25 mA
QUESTIONS
- To try to extract the maximum energy from the solar panel, what is better? set the DPM feature for battery tracking or set the VBUS-DPM threshold to the maximum power output voltage of the solar panel (Vmp=4.35V for my solar panel)?
-
To ensure that the solar panel is not required more current than it can supply, and therefore prevent it from collapsing. Would it be convenient to limit the constant fast charge current to a lower value short-circuit current of the solar panel? Or, however, can it be set to a higher current because the DPM feature prevents the solar panel from collapsing?For solar panel, LPCM feature is desirable, right? So, the TS pin should be at high. What to do with the VTSB pin? Let it floatting or not use a pull-up for TS pin and connect TS pin and VTSB pin?
- In 4.3 (Figure 5). Why are capacitors C2 and C4 assembled and not only C1 and C3? In the data sheet I can not find this information.
Best regards and thanks.
Fran Martin.