Other Parts Discussed in Thread: BQ34Z100
Hello,
I try to use the BQ34Z100 with battery 3S6P (Sanyo Lithium ion battery UF553450Z). With the bq Evaluation software, i set parameters "flash data" following application notes.
Sometimes parameters are about the battery and sometimes about cell inside the battery. So, I'm not sure to set correctly. i dont find AN very explicit.
I get good values of current, voltage and temperature but SOC, Remaining Capacity and Full charge Capacity are always at 0.
I sure, I completed a parameter with bad value
I haven't done charge/discharge cycle yet . I don't understand how is C/5 or C/20 level.
I join the .gg file . If you see something wrong, thanks for your feedback.
[Header] bq EVSW Version = 0.9.90 DeviceName = bq34z100 v0.06 Time = 26/06/2014 17:22:08 [Safety(Configuration)] OT Chg = 55.0 OT Chg Time = 2 OT Chg Recovery = 50.0 OT Dsg = 60.0 OT Dsg Time = 2 OT Dsg Recovery = 55.0 [Charge Inhibit Cfg(Configuration)] Chg Inhibit Temp Low = 0.0 Chg Inhibit Temp High = 45.0 Temp Hys = 5.0 [Charge(Configuration)] Suspend Low Temp = -5.0 Suspend High Temp = 45.0 [Charge Termination(Configuration)] Taper Current = 100 Min Taper Capacity = 25 Cell Taper Voltage = 100 Current Taper Window = 40 TCA Set % = 99 TCA Clear % = 95 FC Set % = 100 FC Clear % = 98 DODatEOC Delta T = 10.0 [Data(Configuration)] Rem Cap Alarm = 100 Initial Standby = -10 Initial MaxLoad = -500 Manuf Date = 01-janv-1980 Ser. Num. = 0001 Cycle Count = 2 CC Threshold = 6210 Design Capacity = 6900 Design Energy = 25530 SOH Load I = -400 TDD SOH Percent = 90 Cell Charge Voltage T1-T2 = 4200 Cell Charge Voltage T2-T3 = 4200 Cell Charge Voltage T3-T4 = 4100 Charge Current T1-T2 = 10 Charge Current T2-T3 = 50 Charge Current T3-T4 = 30 JEITA T1 = 0 JEITA T2 = 10 JEITA T3 = 45 JEITA T4 = 55 ISD Current = 10 ISD I Filter = 127 Min ISD Time = 7 Design Energy Scale = 1 Device Name = bq34z100 Manufacturer Name = Texas Inst. Device Chemistry = LION [Discharge(Configuration)] SOC1 Set Threshold = 150 SOC1 Clear Threshold = 175 SOCF Set Threshold = 75 SOCF Clear Threshold = 100 Cell BL Set Volt Threshold = 3000 Cell BL Set Volt Time = 2 Cell BL Clear Volt Threshold = 3100 Cell BH Set Volt Threshold = 4230 Cell BH Volt Time = 2 Cell BH Clear Volt Threshold = 4100 [Manufacturer Data(Configuration)] Pack Lot Code = 0000 PCB Lot Code = 0000 Firmware Version = 0000 Hardware Revision = 0000 Cell Revision = 0000 DF Config Version = 0000 [Integrity Data(Configuration)] Static Chem DF Checksum = 7D9F [Lifetime Data(Configuration)] Lifetime Max Temp = 30.0 Lifetime Min Temp = 20.0 Lifetime Max Chg Current = 3619 Lifetime Max Dsg Current = -512 Lifetime Max Pack Voltage = 12276 Lifetime Min Pack Voltage = 3500 [Lifetime Temp Samples(Configuration)] LT Flash Cnt = 5 [Registers(Configuration)] Pack Configuration = 0961 Pack Configuration B = FF Pack Configuration C = 30 LED_Comm Configuration = 00 Alert Configuration = 0000 Number of series cell = 3 [Lifetime Resolution(Configuration)] LT Temp Res = 1.0 LT Cur Res = 100 LT V Res = 25 LT Update Time = 60 [LED Display(Configuration)] LED Hold Time = 4 [Power(Configuration)] Flash Update OK Cell Volt = 3429 Sleep Current = 10 FS Wait = 0 [Manufacturer Info(System Data)] Block A 0 = 00 Block A 1 = 00 Block A 2 = 00 Block A 3 = 00 Block A 4 = 00 Block A 5 = 00 Block A 6 = 00 Block A 7 = 00 Block A 8 = 00 Block A 9 = 00 Block A 10 = 00 Block A 11 = 00 Block A 12 = 00 Block A 13 = 00 Block A 14 = 00 Block A 15 = 00 Block A 16 = 00 Block A 17 = 00 Block A 18 = 00 Block A 19 = 00 Block A 20 = 00 Block A 21 = 00 Block A 22 = 00 Block A 23 = 00 Block A 24 = 00 Block A 25 = 00 Block A 26 = 00 Block A 27 = 00 Block A 28 = 00 Block A 29 = 00 Block A 30 = 00 Block A 31 = 00 [IT Cfg(Gas Gauging)] Load Select = 1 Load Mode = 1 Max Res Factor = 15 Min Res Factor = 3 Ra Filter = 500 Fast Qmax Start DOD % = 92 Fast Qmax End DOD % = 96 Fast Qmax Start Volt Delta = 200 Cell Terminate Voltage = 2750 Cell Term V Delta = 50 ResRelax Time = 200 User Rate-mA = 0 User Rate-Pwr = 0 Reserve Cap-mAh = 0 Reserve Energy = 0 Max Scale Back Grid = 4 Cell Max DeltaV = 200 Cell Min DeltaV = 0 Max Sim Rate = 2 Min Sim Rate = 20 Ra Max Delta = 44 Qmax Max Delta % = 5 Cell DeltaV Max Delta = 10 Fast Scale Start SOC = 10 Charge Hys V Shift = 40 [Current Thresholds(Gas Gauging)] Dsg Current Threshold = 60 Chg Current Threshold = 75 Quit Current = 40 Dsg Relax Time = 60 Chg Relax Time = 60 Quit Relax Time = 1 Cell Max IR Correct = 400 [State(Gas Gauging)] Qmax Cell 0 = 6900 Cycle Count = 0 Update Status = 04 Cell V at Chg Term = 1920 Avg I Last Run = -299 Avg P Last Run = -1131 Cell Delta Voltage = 2 T Rise = 20 T Time Constant = 1000 [OCVa Table(OCV Table)] Chem ID = 0107 [R_a0(Ra Table)] Cell0 R_a flag = FF55 Cell0 R_a 0 = 38 Cell0 R_a 1 = 41 Cell0 R_a 2 = 43 Cell0 R_a 3 = 44 Cell0 R_a 4 = 42 Cell0 R_a 5 = 42 Cell0 R_a 6 = 45 Cell0 R_a 7 = 48 Cell0 R_a 8 = 49 Cell0 R_a 9 = 52 Cell0 R_a 10 = 56 Cell0 R_a 11 = 64 Cell0 R_a 12 = 74 Cell0 R_a 13 = 128 Cell0 R_a 14 = 378 [R_a0x(Ra Table)] xCell0 R_a flag = FFFF xCell0 R_a 0 = 38 xCell0 R_a 1 = 41 xCell0 R_a 2 = 43 xCell0 R_a 3 = 44 xCell0 R_a 4 = 42 xCell0 R_a 5 = 42 xCell0 R_a 6 = 45 xCell0 R_a 7 = 48 xCell0 R_a 8 = 49 xCell0 R_a 9 = 52 xCell0 R_a 10 = 56 xCell0 R_a 11 = 64 xCell0 R_a 12 = 74 xCell0 R_a 13 = 128 xCell0 R_a 14 = 378 [Data(Calibration)] CC Gain = 10.802 CC Delta = 10.781 CC Offset = -0.68 Board Offset = -2.52 Int Temp Offset = 0.0 Ext Temp Offset = 0.0 Voltage Divider = 14421 [Current(Calibration)] Deadband = 5 [Codes(Security)] Sealed to Unsealed = 36720414 Unsealed to Full = FFFFFFFF Authen Key3 = 01234567 Authen Key2 = 89ABCDEF Authen Key1 = FEDCBA98 Authen Key0 = 76543210
In the .gg files, i thing the "Cell V at Chg Term " shall be 4200
Best regard
Baptiste