Part Number: BQ34Z100-G1
Tool/software: WEBENCH® Design Tools
Iam testing battery of type : lead acid --12v, 1.3 ah
as a procedure of learn cycle -- charging cycle -- charged the battery full.
in discharging --- for cut off voltage of 10.5v .. battery getting discharge in 2 hours for 2 hours .... if i leave for 7 hours ..it will drop to 0v.
I am attaching the datasheet of battery and please verify what should be the discharging current for 7 hours for cut off voltage --10.5v.
from the data sheet of battery i observed ---> for dischargng -- discharging ccurrent -0.1465 amps, .. so 12 /0.1465= 82 Ohms ... so i set 82 ohm rheostat .. is it fine ?
what is the charging termination conditions for full charge battery --> i set a taper current =170 ma .... is it right ...?at what current i should consider the battery is full iam unable to crack this condition through datasheet...
I am attaching the datashhet of battery , please check the datasheet kindly help me....due to i have a very less experience on battery related.0207.Amptek_battery_12v_1.3Ah_datasheet.pdf